SAZ31.00
| ||
A | Actuator | |
L | Phase | |
N | Neutral | |
N1 | Controller | |
Y1, Y2 | Positioning signals |
SAZ61.03
A | Actuator |
F2 | Frost protection thermostat: terminals: 1 – 2 frost hazard / sensor is interrupted (thermostat closes with frost) 1 – 3 normal operation |
F3 | Thermal reset limit thermostat |
F4 | Frost protection monitor with 0…1000 Ω signal output, does NOT support QAF21.. or QAQ61.. |
M | Measuring neutral |
N1 | Controller |
SN | System zero |
SP | System potential AC/DC 24 V |
U | Position feedback - (System neutral is measuring ground M) |
Y | Positioning signal |
Z | Control signal forced control |