Type | Stock no. | Stroke | Positioning force | Operating voltage | Control signal | Positioning time | LED | Manual adjustment 3) | Aux. functions |
---|---|---|---|---|---|---|---|---|---|
SAZ31.00 1) | S55150-A138 | 20 mm | 560 N | AC 230 V | 3-position | 120 s | - | Push and fix | 4) |
SAZ61.03 2) | S55150-A137 | AC/DC 24 V | DC 0…10 V DC 4…20 mA 0…1000 Ω | 30 s | ✓ | ||||
5), 6) |
1)
| Approbation: CE | 4) | Optionales Zubehör: Optional accessories: Auxiliary switch ASC10.51, potentiometer ASZ7.5/.. |
2) | Approbation: CE, UL | 5) | SPosition feedback, forced control, characteristic changeover |
3) | Not designed for continuous operation | 6) | Optional accessories: Auxiliary switch ASC10.51, sequence control, changeover of acting direction AZX61.1 |