Ethernet interfaces

Plug

3 x RJ45, shielded

Interface type

10Base-T / 100Base-TX, IEEE 802.3 compatible

Bit rate

10/100 Mbps, autosensing

Protocol

BACnet on UDP/IP, Modbus TCP/IP, KNX IP, Haystack over RESTful API, OPC UA, oBix, Sedona, and SQL.

Cabling, cable type

10 Mbps: Min. CAT3, shielded cable is recommended
100 Mbps: Min. CAT5, shielded cable is recommended

Cable length

Max. 100 m (330 ft)

Screw terminals, plug-in

Cu-wire or Cu-strand with wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.0 mm2 (22 to 18 AWG)

Cu-strand without wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.5 mm2 (22 to 16 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Screwdriver

Slot screws, screwdriver size 1 with shaft ø = 3 mm

Max. tightening torque

0.6 Nm (0.44 lb ft)

USB interface (4G internet connection)

Plug

Type A

Interface type

USB 2.0

Bit rate

480 Mbit

Max. load

500 mA

Max. cable length

5 m