Operating voltage 24 V AC (24 V≃, ⏊, )

AC 24 V -15 / +20 % (SELV / PELV) or

AC 24 V Class 2 (US)

48…63 Hz

Operating voltage 24 V DC

DC 24 V -15 / +20 % (SELV / PELV) or
DC 24 V Class 2 (US)

Functional ground (US)

Functional earth  

The terminal for the functional ground must be connected on the installation side with the building grounding system (PE).

Screw terminals for wire cross sections up to

Max. 2.5 mm2 (14 AWG)

Internal fusing

2.5 A irreversible / non-replaceable

External supply line fusing (EU)

Non-renewable fuse max. 10 A slow
or
circuit breaker max. 13 A
Tripping characteristic B, C, D per EN 60898
or
Power supply with current limitation of max. 10 A