The accessories listed below are tested but not sold by Siemens Smart Infrastructure.
Manufacturer | Type | Description |
---|---|---|
Siemens | 6EP3332-6SB00-0AY0 | Power supply DC 24 V / 2.5 A |
Verizon | USB730L / MC730 | 4G USB Dongle |
Huawei | E3372 / E3372h - 153 | 4G USB Dongle |
Huawei | E3372 / E3372h - 320 | 4G USB Dongle |
Alcatel | IK40V-2AALDE1 | 4G USB Dongle |
Please confirm compatibility of the chosen 4G Dongle according to the infrastructure of your regional Internet Service Provider before choosing and ordering a specific device (i.e. compatibility of regional 4G frequency bands). Consult “4G Dongle Commissioning Guide” for further instructions and information.