Ambient conditions and protection classification

Classification as per EN 60730

Automatic action

Control function

Degree of pollution

Overvoltage category

 

Type 1

Class A

2

I

Protection against electric shock

Protection class III

Degree of protection of housing to EN 60529

Front parts in DIN cut-out

Terminal part

 

IP30

IP20

Climatic ambient conditions

  • Storage / Transport (packaged for transport) as per IEC EN 60721-3-1 / IEC EN 60721‑3‑2
  • Operation as per IEC/EN 60721-3-3

 

 

  • Class 1K22 / 2K12
    Temperature -25...70 °C (-13...158 °F)
    Air humidity 5...95 % (non-condensing)
  • Class 3K23
    Temperature -5...50 °C (23...122 °F)
    (for details see chapter Mounting)
    Air humidity 5...95 % (non-condensing)

Mechanical ambient conditions

  • Transport per IEC/EN 60721-3-2
  • Operation as per IEC/EN 60721-3-3

 

  • Class 2M4
  • Class 3M11

 

Standards, directives and approvals

Product standards

EN 60730-1 and EN 62368-1

Product family standard

EN 50491-x

Electromagnetic compatibility (EMC)

For residential, commercial, and
industrial environments

EU conformity (CE)

See CE declaration 1)

UL/cUL approbation (US / Canada)

UL916; http://ul.com/database

CSA certification

C22.2, http://csagroup.org/services-industries/product-listing

Environmental compatibility 1)

The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

Security Certifications

  • Passed ISTS penetration testing.
  • Designed in compliance with the IEC62443 security standard.

Bacnet Optic version 5.1.5 is supported up to BACnet 16.

Modbus Optic version 5.1.5 has compatibility with the Modbus protocol.

KNX Optic version 5.1.5 aligns with KNX standards and has compatibility with KNX ETS projects 5.7 and above.

1) Documents can be downloaded at http://siemens.com/bt/download.

FCC Statement

This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:

  • Reorient or relocate the receiving antenna.
  • Increase the separation between the equipment and receiver.
  • Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.
  • Consult the dealer or an experienced radio/TV technician for help.

This device complies with Part 15 of the FCC rules. Operation is subject to the following two conditions:

  1. This device may not cause harmful interference, and
  2. this device must accept any interference received, including interference that may cause undesired operation

FCC Caution: Changes or modifications not expressly approved by Siemens Switzerland Ltd. could void user authority to operate the equipment. United States representative
https://new.siemens.com/us/en/products/buildingtechnologies/home.html