Ambient conditions and protection classification | |
---|---|
Safety class as per EN60730 | Class III |
Degree of protection of housing as per EN 60529 |
|
Classification as per EN 60730 | |
Function of automatic control devices | Type 1 |
Climatic ambient conditions | |
Transport (packaged for transport) as per EN 60721-3-2 Operation as per EN 60721-3-3 | Transport/Storage: Operation (Comply to Class 3K5): Temperature -40°F to 158°F (-40 °C to 70° C) (excluding HMI) Air humidity 5...95% r.h. (non-condensing) |
Mechanical ambient conditions | |
Transport as per EN 60721-3-2 Operation as per EN 60721-3-3 | Class 2M2 Class 3M2 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A5W00148475A*) |
RCM conformity | A5W00148474A*) |
UL | UL 916, http://ul.com/database Note: The exposed polymeric parts of these devices have been investigated for use in air plenums in accordance with Sec.18 of UL 1995. |
Environmental compatibility | The product environmental declaration A5W00068298A*) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded from Siemens US Download Center.