Type of Unit | Description | Specification | Part Number | Datasheet* |
---|---|---|---|---|
Damper Actuator | Spring Return, 2 to 10 Vdc Signal, Plenum-rated | 20 lb.-in. | GQD series, e.g., GQD151.1P | 155-760 |
Spring Return, 2 to 10 Vdc Signal, Plenum-rated | 62 lb.-in. | GMA series, e.g., GMA151.1P | 155-315P25 | |
Spring Return, 2 to 10 Vdc Signal, Plenum-rated | 160 lb.-in. | GCA series, e.g., GCA151.1P | 155-173P25 | |
CO2 Sensor | 0-2000 ppm, IP30 | 0-10 Vdc | QPA2000 | CE1N1961 |
Combo Temp + Humidity Sensor | 5% Duct RH Temp Sensor | 0-10 Vdc (temperature and humidity sensing) | QFM2160U | 155-748 |
Duct sensor for acquiring temperature, relative humidity | Type II NTC 10K (temperature sensing) 0-10 Vdc (humidity sensing) | QFR9530 | A6V11937911 | |
Temperature Sensor | 4-inch, Duct Point Temperature Sensor | Type II NTC 10K | QAM2030.010 | 149-915 |
Duct sensor for acquiring temperature | Type II NTC 10K | QAR9530 | A6V11937911 | |
Humidity Sensor | Duct sensor for acquiring relative humidity | 0-10 Vdc | QFR9500 | A6V11937911 |
Commercial Thermostat | Programmable Thermostat | 24 Vac | RDS120 RDY2000 | A6V10807603 149-200 |
* The documents can be downloaded from Siemens US Download Center or http://siemens.com/bt/download by specifying the datasheet number or part number as shown in the above table.
Accessories
A WLAN stick needs to be connected to the product via the USB host interface during commissioning with the Climatix Mobile application.
Type of unit | Product no. | Datasheet* | |
---|---|---|---|
WLAN stick | POL903.00/100 S55803-Y130-A100 | CC1N7219en |
NOTE: Accessories are not included with the unit and should be ordered separately.
* The document can be downloaded from http://siemens.com/bt/download by specifying the product number as shown in the above table. Relevant data such as SSID, password for the terminal unit and web interface for configuration can be found in the document.