Logic functions - Data Sheet - UP 511S32
UP 511S32 Switching actuator, 1 x 16 A Data Sheet
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V12632837_en--_b
- Download ID
- A6V12632887
- Stock No.
- 5WG1511-2SB32
- Product No.
- UP 511S32
- Access level
- Internet
- File Type
- html
- md
Logic functions- The device has 8 internal logic functions in addition to the switching operation and the inputs.
- Logic gates (e.g. AND, OR, exclusive OR, each with up to 4 inputs)
- 1-bit-to-1-byte converter with input filter, blocking object and specification of output values
- Blocking element with filter and time functions and blocking object
- Comparator for values with 9 different input data formats and many comparison operations
- Limit switch with hysteresis with upper and lower threshold value for 9 different input data formats. Incl. setting the 1-bit output values.
- The logic functions have dedicated KNX communication objects and can process telegrams from the actuator or other bus devices.