Switch output - Data Sheet - UP 511S32
UP 511S32 Switching actuator, 1 x 16 A Data Sheet
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V12632837_en--_b
- Download ID
- A6V12632887
- Stock No.
- 5WG1511-2SB32
- Product No.
- UP 511S32
- Access level
- Internet
- File Type
- html
Switch output- Independent switching of the switching output
- Normally open or normally closed operation
- Central switching function via up to 6 switching objects (ON, OFF, permanently ON, permanently OFF)
- Switching response: active (sending on change or cyclically to the bus) or passive (object can be read) response function
- Adjustable reaction on bus voltage failure/recovery and after an ETS programming operation
- Logical link function
- Configurable blocking function, alternatively, configurable forced position function
- Time functions (switch-on, switch-off delay, staircase lighting function - also with pre-warning function)
- Inclusion in lighting scenes possible: up to 64 internal configurable scenes
- Operating hours counter can be activated
- Input monitoring for cyclical update of the switching object with safety position