Switching actuator UP 511S32 is used as a combination device with binary inputs and a switching output for switching electrical consumers in building automation. Device control is conducted via KNX.

  • Switching actuator with one relay contact for AC 230 V, 16 A, for switching electrical consumers
  • 3 binary inputs for potential-free contacts to determine the switching state when conventional buttons, switches, windows/door contacts or corresponding sensors are connected
  • Flexible installation concept with flush-mounting installation as main installation type and additional installation on a mounting rail in the electrical distributor or surface mounting in false ceilings, parapet ducts, and floor tanks using a mounting case.

Functions for configuration with ETS:

  • Encrypted telegram transmission via KNX Data Secure
  • Flexible and powerful applications with binary inputs and switch output in one device
  • Switching and monitoring function on the output, with ON/OFF switch delay, staircase function, scene control, logic operation, blocking function, forced control etc.
  • Extensive logic functions (logic grid, value converter, disabling element, comparator, limit switch)