Item | Description | Item | Description |
|---|---|---|---|
1 | Connection cable with M12-A 8-pole connector (monitoring and blocking contact) | 5 | Red light (indicates the actuation of the actuator when energized with 24 V DC) |
2 | Connection cable with DIN EN 175301-803 C male connector (simulation of actuator actuation) | 6 | Left toggle switch (‘Actuator mounted’, ‘Actuator not mounted’) |
3 | Connection cable with DIN EN 175301-803 A male connector (simulation of the pressure switch) | 7 | Right toggle switch (‘Actuator mechanically blocked’, ‘Undefined status’, ‘Actuator mechanically unblocked’) |
4 | Green push button (‘Gas flow in discharge network’) | 8 | Blue sockets (measurement of the 24 V DC signal from the control panel) |