Technical data

Material

Box, storage case

 

Plastic

Connection cable
Test
Connector
Length
Pin configuration
Actuator load (at 24 VDC)
Color


Actuation of the solenoid actuator
DIN EN 175301-803 C male connector (8 mm)
2.0 m ±0.2 m
2P+E
0.53 A, max. on-time 1 min.
Black

Connection cable
Test
Connector
Length
Pin configuration
Color


Monitoring, blocking
M12-A 8-pole female connector
2.0 m ±0.2 m
8 x 0.25 mm² (DIN 47100 color code)
Gray

Connection cable
Test
Connector
Length
Pin configuration
Max. voltage
Max. current
Color


Pressure switch
DIN EN 175301-803 A male connector (8 mm)
2.0 m ±0.2 m
3P+E
50 V AC/DC
4 A
Gray

Weight

Test tool (including cables)
Storage case

 

0.92 kg
1.64 kg

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-20 °C to +65 °C, non-condensing

 

Certifications and compliances

RoHS

Compliant