Example for planning and implementing a project.
Project Description
- New office building with room automation for 136 rooms over 4 floors as well as preparing the appropriate primary plants.
- Each floor is leased by another tenant and has its own occupancy and use, i.e. the room operating mode as well as associated room setpoints, lighting per floor with central operation, and emergency function over all floors.
- Blinds control for each facade, including protection, service, and emergency function over all floors, a central weather station, demand-control of primary plants.
- Schedulers together with a calendar for room operating modes and lighting for each floor, superposed functions on a monitoring device.
- Primary plants for air handling, heat generation and distribution as well as central distribution of refrigeration on equipment rooms.
- Primary plants and general: 5 PXC4.E16-2 and 5 PXC5.E003
- Desigo room automation stations: 120 DXR2.M and 1 DXR2.E18
- Network infrastructure: Visualization and monitoring in the event of failure
Functional display of an example topology
Planning and implementation, IP network
Core level
A core switch is not needed since everything is located on one IP segment.
Distribution level
In the distribution level, in the riser zones, i.e. floor distributors:
- Unmanaged layer 2 switches are planned that are connected with copper cable
- A managed layer 2 switch is planned for network diagnostics and troubleshooting where a management platform is connected. An unmanaged layer 2 switch can be used as well if the customer has no special requirements.
BACnet MS/TP networks can have a max. cable length depending on the set baud rate. If the overall length is, however, exceeded, a new BACnet network must be created and connected via a BACnet MS/TP IP router to BACnet/IP over the Ethernet.
The rules apply again for BACnet/IP networks, i.e. the Ethernet network must be installed as an unmanaged layer 2 switch. Of course, a PXC.. can integrated in the given zones to control primary plants, depending on building planning.
IP/VLAN overview
Network designation | Network | Address range |
---|---|---|
Building automation and control | 192.168.11.0/24 | 192.168.11.2….192.168.11.254 |
Planning and implementation, BACnet networks
A BACnet internetwork is built using a multiple BACnet networks. All BACnet/IP capable Desigo devices communicate on the same UDP port, e.g. 0xBAC0.
The BACnet MS/TP IP router connects the BACnet/IP network to the different BACnet MS/TP networks on the floors. Note that each network must receive a unique network number.
Local and global broadcasts are not critical for this amount of devices, rooms, and plants, i.e. BBMD configuration is not required.
Each Desigo PXC.. automation station should have FDT functionality for maintenance and diagnostics and remote access.
Planning and implementation, HVAC and room automation
Plant scope:
- Desigo PXC4.E16-2/PXC7 to control primary plants.
Building scope:
- Desigo PXC5.E003 for superposed functions, e.g. scheduler for occupancy and use times by floor and monitoring Desigo room automation stations.
- Desigo DXR2.E18 for central functions over multiple floors.
Floor scope:
- Desigo DXR2.E exclusively for central functions.
- Desigo DXR2.M.. for rooms with HVAC, lighting, and blinds, or room segments with HVAC.
- PXC5.E003/PXC7/PXG3.M BACnet-MS/TP IP router.
If project implementation permits (from a cost standpoint), we recommend distributing monitoring of Desigo room automation stations or schedulers for the floors over different monitoring units (PXC5.E003).
Planning and implementation of central functions
Central function | 1st floor Tenant A | Floor 1 Tenant B | Floor 2 Tenant C | Floor 3 Tenant D | The entire building, across floors |
---|---|---|---|---|---|
Hardware | AS1001 | AS2001 | AS3001 | AS4001 | AS5001 |
Central weather station |
|
|
|
| CenWthStn |
Central setpoint generation via seasonal compensation |
|
|
|
| CenSsn |
Central operating mode determination | CenOp_EG | CenOp_1OG | CenOp_2OG | CenOp_3OG |
|
AS500 Scheduler for room operating mode | SchedOp0 Scheduler, room operating mode ground floor | SchedOp1 Scheduler, room operating mode 2nd floor | SchedOp2 Scheduler, room operating mode 3rd floor | SchedOp3 Scheduler, room operating mode 4th floor |
|
Central operation lighting | CenOpLgt_EG | CenOpLgt_1OG | CenOpLgt_2OG | CenOpLgt_3OG |
|
AS500 Scheduler for lighting, building occupancy | SchedLg0 Scheduler, lighting occupancy, ground floor | SchedLg1 Scheduler, lighting, building occupancy, 2nd floor | SchedLg2 Scheduler, lighting, building occupancy, 3rd floor | SchedLg3 Scheduler, lighting, building occupancy, 4th floor |
|
AS500 Scheduler for lighting, system operation | SchedLg6 Scheduler, lighting system operation Ground Floor. | SchedLg7 Scheduler, lighting system operation 2nd floor. | SchedLg8 Scheduler, lighting system operation 3rd floor. | SchedLg9 Scheduler, lighting system operation 4th floor. |
|
Central emergency function lighting | CenEmgLgt_EG | CenEmgLgt_1OG | CenEmgLgt_2OG | CenEmgLgt_2OG |
|
Central emergency lighting (overall) |
|
|
|
| CenEmgLgt |
Central shading operation | CenOpShd_EG | CenOpShd_1OG | CenOpShd_2OG | CenOpShd_3OG |
|
AS500 Scheduler for shading, building occupancy | SchedSh0 Scheduler, shading, occupancy, ground floor | SchedSh1 Scheduler, shading, occupancy, 1st floor | SchedSh2 Scheduler, shading, occupancy, 2nd floor | SchedSh3 Scheduler, shading, occupancy, 3rd floor |
|
AS500 Scheduler for shading, system operation | SchedSh6 Scheduler, shading system operation ground floor. | SchedSh7 Scheduler, shading system operation 1st floor. | SchedSh8 Scheduler, shading system operation 2nd floor. | SchedSh9 Scheduler, shading system operation 3rd floor. |
|
Central emergency shading (overall) |
|
|
|
| CenEmgShd |
Central protection function shading |
|
|
|
| CenPrtShd |
Central service function shading | CenSrvShd_EG | CenSrvShd_1OG | CenSrvShd_2OG | CenSrvShd_3OG |
|
Central facade shading west |
|
|
|
| CenFcdShd_W |
Central facade shading south |
|
|
|
| CenFcdShd_S |
Central facade shading east |
|
|
|
| CenFcdShd_E |
Hot water supply chain |
|
|
|
| SplyHw |
Supply chain chilled water |
|
|
|
| SplyChw |
Recommendation: Network components
- Siemens SCALANCE XB005 – Optional, as edge switch for cabling the BACnet-MS/TP IP router PXG3.M in the event the maximum cable length for the BACnet-MS/TP network is exceeded.
- Siemens SCALANCE XB005 - At the distribution level in the riser zones.
- Siemens SCALANCE XB205 - At the distribution level with port mirroring for diagnostics.
IT security and IT basic protection
The elements of infrastructure, IT systems, networks, and applications must be discussed under the aspects of security and appropriate measures need to be developed. Customer, domestic, or industry guidelines and directives must be observed under all circumstances.
For additional details, see Desigo Cybersecurity Guidelines Application Guide (A6V14142297) and Practical Guide on IP Networks in Building Automation and Control Systems (CM110668).
Summary
The following tables show how to depict all devices and network components in a small project.
Plant category | Number of IP devices | Number of MS/TP devices |
---|---|---|
PXC primary plants | 5 |
|
DXR2 individual room control & central functions | 1 | 120 |
PXC5.E003 system controller | 5 |
|
Reserves 5% | 1 | 6 |
Amount | 12 | 126 |
Network components | Type Siemens | Layer | Managed | No. |
---|---|---|---|---|
Edge switch per floor | XB005 | 2 | No | 4 |
Distribution switch in the equipment rooms | XB200 | 2 | Yes | 1 |
Description | 2nd floor DXR2 | 3rd floor DXR2 | 4th floor DXR2 | 5th floor DXR2 | Primary plant | System level |
---|---|---|---|---|---|---|
VLAN | VLAN 01 | VLAN 01 | VLAN 01 | VLAN 01 | VLAN 01 | VLAN 01 |
UDP port | BAC0 | BAC0 | BAC0 | BAC0 | BAC0 | BAC0 |
Subnet mask | 255.255.255.0 | 255.255.255.0 | 255.255.255.0 | 255.255.255.0 | 255.255.255.0 | 255.255.255.0 |
Default gateway | 192.168.11.254 | 192.168.11.254 | 192.168.11.254 | 192.168.11.254 | 192.168.11.254 | 192.168.11.254 |
Engineering notebook XWP/ABT |
|
|
|
|
| 192.168.11.250 |
Number of DXR2 | 30 | 30 | 30 | 30 |
|
|
MS/TP segment/ BACnet network number | 1 | 2 | 3 | 4 |
|
|
Baud rate (kBit/s) | 115200 | 115200 | 115200 | 115200 |
|
|
PXC5.E003 start address | 0 | 0 | 0 | 0 |
|
|
MS/TP addressing, Max.Master / Max.Info | 30/50 | 30/50 | 30/50 | 30/50 |
|
|
SNMP, read community | enabled, public | enabled, public | enabled, public | enabled, public |
|
|
IP address PXC5.E003 | 192.168.11.10 | 192.168.11.20 | 192.168.11.30 | 192.168.11.40 |
|
|
Central functions for the overall building (DXR2.E18) |
|
|
|
|
| 192.168.11.200 |
System controller monitoring floors (PXC5.E003) |
|
|
|
|
| 192.168.11.201 |
Number of PXC |
|
|
|
| 5 |
|
IP address range PXC primary plants from… |
|
|
|
| 192.168.11.100 |
|
IP address range PXC primary plants ...to |
|
|
|
| 192.168.11.199 |
|
IP address range Mgmt'stations Desigo CC from… |
|
|
|
|
| 192.168.11.210 |
IP address range Mgmt'stations Desigo CC f...to |
|
|
|
|
| 192.168.11.215 |