MANOCAB range
Technical data | |
---|---|
Cable length MANOCAB-START |
5 m |
Voltage | 24 VDC, max 48 V |
Current | max. 1 A |
Configuration MANOCAB-START |
Bare wires - M8 socket with 3 poles |
Cable | Black halogen-free PUR, Ø4.4 mm |
Wires | 3 x 0.25 mm2 |
Bend radius (fixed installation) | 25 mm |
Plug-in cycle | ≥ 100 |
Tightening torque | 0.2 Nm |
Ingress protection | IP65 |
Compatible ECPs | XC10, X100, FS20 |
Materials | Bronze, copper, zinc, PUR, PP |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight MANOCAB-START |
0.08 kg |
MANOEOL range
Technical data | |
---|---|
Connector | Female M8 with 3 poles |
Ingress protection | IP65 |
Compatible ECP MANOEOL-X100 MANOEOL-XC10 MANOEOL-FS20 |
X100 (REOL : 3.3 kΩ 0.4 W 1 %; RS : 680 Ω 0.4 W 1 %) XC10 (REOL : 3.3 kΩ, 0.4 W, 1 %; RS : 1.2 kΩ 0.4 W 1 %) FS20 (REOL : 1.2 kΩ 0.4 W 1 %; RS : 680 Ω 0.4 W 1 %) |
Materials | Bronze, plastic, elastomer |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.015 kg |
MANO-AH
Technical data | |
---|---|
Cable length | ∼0,6 m |
Voltage | 24 VDC, max 48 V |
Current | max. 1 A |
Cable | Black halogen-free PUR, Ø4.4 mm |
Wires | 3 x 0.25 mm2 |
Ingress protection | IP65 |
Materials | Bronze, copper, zinc, PUR, plastic |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.31 kg |
Certifications and compliances | |
---|---|
RoHS | Compliant |
Associativity
ECP | End-of-line device |
---|---|
FS20 range Sinteso FC20xx |
MANOEOL-FS20 |
XC10 All |
MANOEOL-XC10 |
X100 range (wall, 1LB compact) With E3G086 |
MANOEOL-X100 |