MANOCAB range

The MANOCAB-START connection cable can be used to connect the first contact pressure gauge electrically.

The MANOCAB-EXT cable is an extension cable, and available in lengths of 1.5 m and 5 m. The MANOCAB-EXT extension cable can be connected to any point in the monitoring line, e.g.

  • between the MANOCAB-START connection cable and the first contact pressure gauge on the line; or
  • between two contact pressure gauges far apart, e.g. for the switch from row 2 to row 3 (rack change) for a battery of 140 l cylinders.

MANOEOL range

The MANOEOL end-of-line device terminates the monitoring line with a resistor which meets the requirements of ECP X100 or XC10.

MANO-AH testing tool

The MANO-AH testing tool is used to simulate a "Loss of agent" signal. It ensures safety for the technician during commissioning and maintenance activities.