MANOCAB range
Item | Description | Item | Description |
---|---|---|---|
1 | Bare cable (brown, blue and black wires) | 3 | 3-wire cable |
2 | Male M8 connector, 3 poles | - | - |
Item | Description | Item | Description |
---|---|---|---|
1 | Female M8 connector, 3 poles | 3 | 3-wire cable |
2 | Male M8 connector, 3 poles | - | - |
MANOEOL range
Item | Description | Item | Description |
---|---|---|---|
1 | Female M8 connector, 3 poles | 2 | Product identifier |
MANO-AH testing tool
Item | Description | Item | Description |
---|---|---|---|
1 | 3-wire cable | 4 | Button "Loss of agent" |
2 | Male M8 connector, 3 poles | 5 | Housing |
3 | Female M8 connector, 3 poles | - | - |