| FDBZ290 |
---|---|
Operating temperature | -20...+50 °C |
Air humidity | ≤95 % rel. |
Air flow tube | Aluminum |
Permissible air speeds | 1…20 m/s |
Air flow indicator | ≥1 m/s |
Housing of the air duct sampling chamber
|
ABS IP54 ~RAL 7001 silver grey |
Smoke detector/detector base | See 'Technology/design' section |
System compatibility
|
FDnet, collective C-NET, collective |
Approvals
|
G216035 |
Standards | EN 54-27 when used with specialized Sinteso or Cerberus PRO smoke detectors |