Selecting a location
- The air sampling smoke detection kit is installed in the same location within a ventilation system in which air flow measuring instruments would normally be installed, i.e. where no air vortexes, changes of direction, branchings, constrictions or enlargements of the ventilation duct occur.
- To ensure a reliable smoke monitoring of the air, the air sampling smoke detection kit is installed after the last air inlet point.
Mounting variants
- The air sampling smoke detection kit is installed on the outside of the ventilation duct.
- Suitable for taking ventilation ducts with a diameter of 100…2700 mm.
- The air duct sampling chamber is usually mounted on a
rectangular ventilation duct using sheet-metal screws. - With round and/or insulated ventilation ducts, the air sampling smoke detection kit is installed directly on the mounting bracket FDBZ290-AD.
The mounting method and the accessories required for mounting depend on the ventilation duct design.
The diameter of the ventilation duct determines whether the air flow tube only protrudes into the ventilation duct (see figure on the left) or whether it penetrates through the ventilation duct (see figure on the right).
With round or insulated ventilation ducts, the air sampling smoke detection kit is not installed directly on the ventilation duct but on the mounting bracket FDBZ290-AD (1).
The following table shows the accessories required for the mounting variants:
Diameter | Round/insulated ventilation duct | Rectangular ventilation duct |
---|---|---|
≤600 mm | Air sampling smoke detection kit FDBZ290 | Air sampling smoke detection kit FDBZ290 |
Air flow tube 600 mm FDBZ290‑AA | Air flow tube 600 mm FDBZ290‑AA | |
Metal cable gland M20 x 1.5 1 | Metal cable gland M20 x 1.5 1 | |
M20 x 1.5 metal counter nut 1 | M20 x 1.5 metal counter nut 1 | |
Mounting bracket FDBZ290‑AD | – | |
>600…1400 mm | Air sampling smoke detection kit FDBZ290 | Air sampling smoke detection kit FDBZ290 |
Air flow tube 1500 mm FDBZ290‑AB | Air flow tube 1500 mm FDBZ290‑AB | |
Metal cable gland M20 x 1.5 1 | Metal cable gland M20 x 1.5 1 | |
M20 x 1.5 metal counter nut 1 | M20 x 1.5 metal counter nut 1 | |
Sealing kit FDBZ292-AD | Sealing kit FDBZ292-AD | |
Mounting bracket FDBZ290‑AD | – | |
>1400…2700 mm | Air sampling smoke detection kit FDBZ290 | Air sampling smoke detection kit FDBZ290 |
Air flow tube 2800 mm FDBZ290‑AC | Air flow tube 2800 mm FDBZ290‑AC | |
Metal cable gland M20 x 1.5 1 | Metal cable gland M20 x 1.5 1 | |
M20 x 1.5 metal counter nut 1 | M20 x 1.5 metal counter nut 1 | |
Sealing kit FDBZ292-AD | Sealing kit FDBZ292-AD | |
Mounting bracket FDBZ290‑AD | – |
1 Required to achieve protection category IP54 if cable diameter <7 mm