Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDBZ290 | Air sampling smoke detection kit | S54319-S32-A1 | 0.664 |
Accessories for air sampling smoke detection kit FDBZ290
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
DB110 | Detector base (collective) | S54319-F5-A1 | 0.052 |
DB721 | Detector base with loop contact DB721 | S54319-F11-A1 | 0.052 |
DB721D | Detector base | S54319-F15-A1 | 0.054 |
FDB202 | Collective detector base, flat | S54319-F3-F1 | 0.025 |
FDB222 | Addressable detector base, flat | S54319-F1-A1 | 0.026 |
FDBZ290-AA | Air flow tube, length 600 mm | S54319-B33-A1 | 0.340 |
FDBZ290-AB | Air flow tube, length 1500 mm | S54319-B33-A2 | 0.840 |
FDBZ290-AC | Air flow tube, length 2800 mm | S54319-B33-A3 | 1.570 |
FDBZ290-AD | Mounting bracket | S54319-B34-A1 | 0.402 |
FDOOT241-A9 | Neural fire detector, ASA | S54310-F11-A1 | 0.106 |
OOH740 | Multi-sensor smoke detector, ASA | S54320-F7-A3 | 0.124 |
PSR720-2 | Parameter set resistor | S54319-F17-A1 | 0.001 |
- | Metal cable gland M20 x 1.5 | A5Q00004478 | 0.036 |
- | M20 x 1.5 metal counter nut | A5Q00004479 | 0.006 |