Design
The air sampling smoke detection kit consists of the following components:
- Air duct sampling chamber (gray plastic housing with a transparent cover)
- End plug for the air flow tube
- Screws for installing the detector base
- Screws for installing the air duct sampling chamber
- Smoke cap
- Plastic cable gland
- Plastic counter nut
Air duct sampling chamber | End plug | Smoke cap |
---|---|---|
Plastic cable gland M20 x 1.5 | Plastic counter nut M20 x 1.5 |
---|---|
The point detector and detector base listed must be ordered separately.
Sinteso | Cerberus PRO | ||
---|---|---|---|
Base | Detector | Base | Detector |
FDB222 FDB202 | FDOOT241-A9 | DB110 DB721 DB721D | OOH740 |
Options
Mounting bracket FDBZ290-AD | Air flow tubes FDBZ290-AA,-AB,-AC | Sealing kit FDBZ292-AD |
---|---|---|
For uneven, round and insulated ducts incl. sealing sleeve, rubber seal and screws for installing the mounting bracket | 600 mm, 1500 mm, 2800 mm Length (FDBZ290-AB, -AC incl. long end plug) | Required when using the longer air flow tubes FDBZ290-AB, FDBZ290-AC |