Actuator
Type | A | B | C | C1 | C2 | D | E | |||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [kg] | |||||||||
SAX..(U 1)) | 242 | 124 | 150 | 68 | 82 | 80 | 100 | 100 | 200 | 1.780 |
SAX61../MO 2) | 1.930 | |||||||||
With ASK39.1 (SAX..U 1)) | 267 | 154 | 300 | 200 | 100 | - | 2.010 |
1) | SAX..U: for ½" tube connections (∅ 21.5 mm) – 1.850 kg / 2.080 kg with ASK39.1 |
2) | Device has fixed connection cable – left cable entry occupied |
External Modbus converter
Dimensions in mm |
Type | X | |
---|---|---|
[mm] | [kg] | |
SAX61../MO | 250 | 0.15 1) |
1) | Included in total weight. |