SAX31..
| AC 230 V | 3-position |
---|---|---|
System neutral (SN) | ||
Positioning signal (actuator stem extends) | ||
Positioning signal (actuator stem retracts) |
SAX61..
| AC / DC 24 V | DC 0...10 V 4...20 mA 0...1000 Ω |
---|---|---|
System neutral (SN) | ||
System potential (SP) | ||
Positioning signal for DC 0...10 V / 4...20 mA | ||
Measuring neutral | ||
Position feedback DC 0…10 V - (System neutral is measuring ground M) | ||
Control signal forced control |
SAX61../MO
| AC / DC 24 V | Modbus RTU connecting cable |
---|---|---|
System neutral (SN) | black | |
System potential (SP) AC 24 V / DC 24 V | red | |
Reference line (Modbus RTU) | purple | |
Bus + (Modbus RTU) | gray | |
Bus - (Modbus RTU) | pink |
SAX81..
| AC / DC 24 V | 3-position |
---|---|---|
System potential (SP) | ||
Positioning signal (actuator stem extends) | ||
Positioning signal (actuator stem retracts) |