Type | Item no. | Stroke | Positioning force | Operating voltage | Positioning signal | Spring return time | Positioning time | LED | Manual adjustment 3) | Aux. funct. |
---|---|---|---|---|---|---|---|---|---|---|
SAX31.00 1) | S55150-A105 | 20 mm | 800 N | AC 230 V | 3-position | - | 120 s | - | push and fix | - |
SAX31.03 1) | S55150-A106 | 30 s | ||||||||
SAX61.03 2) | S55150-A100 | AC 24 V DC 24 V | DC ...10 V DC 4...20 mA 0...1000 Ω | yes | 4) | |||||
SAX61.03U 2) | S55150-A100-A100 | |||||||||
SAX61.03/MO 2) | S55150-A140 | Modbus RTU | 5) | |||||||
SAX81.00 2) | S55150-A102 | 3-position | 120 s | - | - | |||||
SAX81.03 2) | S55150-A103 | 30 s | ||||||||
SAX81.03U 2) | S55150-A103-A100 |
1) | Approbation: CE |
2) | Approbation: CE, UL |
3) | Not designed for continuous operation. |
4) | Position feedback, forced control, characteristic changeover |
5) | Position feedback, forced control |
Scope of delivery
Actuators, valves and accessories are supplied in individual packs.