Requirements for the installation location

  • Only to be mounted within a building where the ambient conditions are permissible
  • No direct sunlight
  • Minimal dust load
  • Level, non-combustible surface
  • Sufficient clearance on all sides of the aspirating smoke detector
  • Additional space requirements for and access required to:
    • External power unit and batteries
    • Blowing-out unit (optional)
    • Water trap (optional)

Installation position

The aspirating smoke detector can be mounted in four installation positions:

  • Standard: pipe connections at top
  • Rotated by 180°: pipe connections at bottom
  • Rotated counterclockwise by 90°: pipe connections on left
  • Rotated clockwise by 90°: pipe connections on right
Installation positions

Space requirements

At least 150 mm clearance required on all sides of the aspirating smoke detector, for easy mounting of the pipe system and electrical connections.