Power supply DC 24 V - Installation - Mounting
FDA261, FDA262 Aspirating smoke detector Installation;Mounting
- Product Family
- Cerberus PRO
- Sinteso
- Content Language
- English
- Content Type
- Technical Documentation > Installation Instructions
- Technical Documentation > Mounting Instructions
- Document No
- A6V11783970_en--_a
- Download ID
- A6V13606228
- Access level
- Internet
- File Type
- html
Power supply DC 24 V- Connect the cable to the connector.
- Cable cross section: 0.2…2.5 mm2 flexible (AWG 12…30)
- Cable cross section: 0.2…1.5 mm2 rigid