Parameter settings
To optimize control performance, use the local HMI to enter parameter mode and adjust a number of control parameters. All control parameter settings are retained after power failure.
Proceed as follows to change the control parameters:
Or | ||
Press and hold the + and - buttons simultaneously for more than 3 seconds. | |
Service level: Release the buttons, and within 2 seconds, press and hold + until Pxx is displayed. | |
Press + or - (< or >) to access the desired parameter and the value of the selected parameter is displayed at the same time. | |
Press the button area below | |
Press + or - to increase/decrease or select the value of the current parameter during editing. | |
Press the button area below | |
Press |
Reload factory setting
- Select parameter P71 and set it to 1.
- The factory settings of the control parameters are reloaded.
- “- - -” is displayed during reload.
Control parameters
Service level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P02 * | Operation using operating mode selector | 1 | 1 = Comfort – Protection 2 = Comfort – Economy – Protection |
P03 * | Temperature display resolution | 0 | 0 = 0.5 K 1 = 1 K |
P04 | Unit | 0 | 0 = ℃ (Celsius) 1 = °F (Fahrenheit) |
P05 * | Measured value correction (built-in sensor only) | 0 | -5…5 K |
P06 | Standard display | 0 | 0 = Room temperature 1 = Setpoint |
P08 | Comfort basic setpoint | 21 ℃ | 5…40 ℃ |
P09 | Minimum setpoint for Comfort | 5 ℃ | 5 ℃…P10 (P10 = 40 ℃ max.) |
P10 | Maximum setpoint for Comfort | 35 ℃ | (P09 = 5 ℃ min.) P09…40 ℃ |
P11 | Heating setpoint for Economy | 15 ℃ | 5…40 ℃ |
P14 | Keylock | 0 | 0 = Unlock 1 = Setpoint adjustment only 2 = Full lock |
P27 | Operating mode after power failure | 0 | 0 = Previous operating mode 1 = Protection mode (Off) 2 = Comfort mode (On) |
P28 | Timer with delay Off | 1 | 0 = Disable 1 = Enable |
Note
* The parameters are critical and must be set according to the equipment selected during commissioning.
Expert level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P30 | Heating P-band Xp/switching differential | 2 K | 0.5…6 K |
P38 * | Input X1 | 0 | 0 = --- (no function) 1 = Floor heating limitation sensor (NTC 3k) 2 = Floor heating limitation sensor (NTC 10k) |
P48 | 2-pos output minimum On time | 1 min | 1...20 min |
P49 | 2-pos output minimum Off time | 1 min | 1...20 min |
P51 * | Floor heating temperature limitation | 0 | 0 = Off or 10...50 °C |
P65 * | Heating setpoint in Protection mode | 8 ℃ | OFF, 5 ℃…Wcoolprot; |
P71 | Restore factory setting | 0 | 0 = Disable 1 = Reload start |
P98 * | Enable Chinese text display | 1 | 0 = Disable 1 = Enable |
Note
* The parameters are critical and must be set according to the equipment selected during commissioning.
Expert level (diagnostics & tests)
Parameter | Description | Range |
---|---|---|
d02 | X1 state | If P38 = 0: "---" = function not selected If P38 = 1 / 2 but no sensor connection: 0 = no sensor Others: 0…50 °C = Current temperature value (for AI) |
d06 | Software version | xxx is displayed, e.g. 010 |
d11 | Floor heating NC output state (Q12) Diagnosis | OPE = Open CLO = Close |
d12 | Floor heating NO output state (Q14) Diagnosis | OPE = Open CLO = Close |