Ambient conditions and protection classification

Safety class

Power adapter: Class II

Hub: Class III

Degree of protection of housing as per EN 60529

IP30 (excluding power adapter)

Classification

Function of automatic control devices
Operation altitude
Degree of pollution
Overvoltage category


< 3,000 m
2
II for the power adapter and I for the hub

Climatic ambient conditions

Transport (packaged for transport) as per EN 60721-3-2
Storage as per EN 60721-3-1

Operation as per EN 60721-3-3

Transport/Storage:
Temperature -25...70 °C (-13... 158 °F)
Air humidity 5...95 % r.h. (non-condensing)

Operation:

Temperature 0...50 °C (32... 122 °F)

Air humidity 5...95 % r.h. (non-condensing)

Mechanical ambient conditions

Transport as per EN 60721-3-2

Operation as per EN 60721-3-3

Class 2M2

Class 3M2

Standards, directives and approvals

EU conformity (CE)

A5W00218222A*

UKCA

A5W00218223A*

Environmental compatibility

The product environmental declaration A5W00217286A* contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

* The documents can be downloaded from http://siemens.com/bt/download.

General

Hub with box, user document and accessory

285 g

Hub with accessory (power adapter and USB cable)

223.5 g

Housing color

Ivory white