Power supply

Operating voltage

DC 5 V

Power consumption

5 W

Interfaces

Ethernet

Plug: 1 x RJ45

Cable: CAT 5 or CAT 5e, non-shielding

Interface type: 100BASE-TX, IEEE 802.3 compatible

Bit rates: 10/100 Mbps, auto-sensing

Zigbee

Communication standard: Based on Zigbee 3.0

Zigbee channels: 11...26

Frequency: 2.4...2.485 GHz

Maximum radio-frequency power: 12 dBm

WLAN

Interface type: Wireless access point

Supported standards: IEEE 802.11 b/g

Frequency band: 2.4…2.485 GHz

WLAN channels: 1…13

Maximum radio-frequency power: 18 dBm

Distance (unobstructed field): Min. 5 m (16 ft)