Input characteristics

Rated input voltage

AC 100...240 V

Operation range

AC 90...264 V

Rated input frequency

47…63 Hz

Input current

Max. 0.2 A at AC 100 V input & max. load

Standby power consumption

≤ 0.1 W at AC 230 V input & no load

Output characteristics

Rated output voltage

5 V

Representative current

1 A

Output voltage range

DC 4.9...5.4 V

Turn on delay time

Max. 3 seconds at AC 100 V & max. load

Cable length

Length of prefabricated connecting cable

1.5 m