Item | Description | Item | Description |
---|---|---|---|
1 | Double pneumatic actuator F1120047 | 3 | L6 (m) connection (M12x1.5, EO 24°) |
2 | Bleed valve BLEED-360 | 4 | M18x1 fitting |
L1 | Pneumatic pilot line 1 | L2 | Pneumatic pilot line 2 |
Item | Description | Item | Description |
---|---|---|---|
1 | Double pneumatic actuator F1120047 | 3 | L6 (m) connection (M12x1.5, EO 24°) |
2 | Bleed valve BLEED-360 | 4 | M18x1 fitting |
L1 | Pneumatic pilot line 1 | L2 | Pneumatic pilot line 2 |