Technical data | |
---|---|
Actuation pressure nominal |
PN8 (bar) |
Gaseous agent | IG-01, IG-55, IG-100, IG-541, CO2 |
Thread Actuator |
M18x1 F230 cylinder valve (PM actuation port) |
Materials Actuator body |
Brass |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight (including 2 x BLEED-360) | 0.92 kg |
(1) includes the required safety factor |
OEM type | |
---|---|
| F1120047 |
Certifications and compliances | |
---|---|
VdS | G320005 |
LPCB | 126z/24 |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-4 / EN 12094-6 | 0786-CPR-30230 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |