Rack accessories

  • Compatibility with 20 l, 32 l, 33 l, 67 l, 80 l, 140 l cylinders 

 

Product codes:

RAC-CL21 – S54476-B609-A4

RAC-CL27 – S54476-B609-A3

RAC-CL34 – S54476-B609-A5

RAC-CL50 – S54476-B609-A1

RAC-CL55 – S54476-B609-A7

RAC-CL80 – S54476-B609-A2

RACCO2-2-ROW – S54476-B604-A3

RAC-4-ROW – S54476-B604-A1

RAC-FIX-20-33 – S54476-B627-A1

RAC-FIX-80 – S54476-B607-A1

RAC-FIX-140 – S54476-B617-A1

RAC-M10-240 – S54476-B628-A1

RAC-M10-288 – S54476-B608-A1

RAC-M10-555 – S54476-B608-A2

RAC-M10-373 – S54476-B618-A1

RAC-M10-735 – S54476-B618-A2