Clamps
- RAC-CL34: pipe clamp 1/2”
- RAC-CL27: pipe clamp 3/4” for pressure reducer
- RAC-CL34: pipe clamp 1”
- RAC-CL50: pipe clamp for manifold DN50
- RAC-CL55: pipe clamp 55 mm for pressure regulator F212
- RAC-CL80: pipe clamp for manifold DN80
Reference | Material | Weight | Dimensions | Equipment combinations |
---|---|---|---|---|
RAC-CL21 | Galvanized steel | 0.200 kg |
| |
RAC-CL27 | Galvanized steel | 0.230 kg |
| |
RAC-CL34 | Galvanized steel | 0.260 kg |
| |
RAC-CL50 | Galvanized steel | 0.280 kg |
|
|
RAC-CL55 | Galvanized steel | 0.300 kg |
| |
RAC-CL80 | Galvanized steel | 0.420 kg |
|
Rack parts
- RACCO2-2-ROW: set of 4 plates for 2-row CO2 cylinder racks
- RAC-4-ROW: mounting rail for 4-row 80 l / 140 l cylinder racks
Reference | Material | Weight | Dimensions | Equipment combinations |
---|---|---|---|---|
RACCO2-2-ROW | Galvanized steel | 1.240 kg |
| |
RAC-4-ROW | Galvanized steel | 1.410 kg |
|
Cylinder clamps
- RAC-FIX-20-33: for securing a 20/32/33 l cylinder
- RAC-FIX-80: for securing a 80 l cylinder
- RAC-FIX-140: for securing a 140 l cylinder
Reference | Material | Weight | Dimensions | Equipment combinations |
---|---|---|---|---|
RAC-FIX-20-33 | Galvanized steel | 0.400 kg |
| |
RAC-FIX-80 | Galvanized steel | 0.570 kg |
| |
RAC-FIX-140 | Galvanized steel | 0.730 kg |
|
Threaded rods
- RAC-M10-240: for securing 20/32/33 l cylinders in 1 row
- RAC-M10-288: for securing 80 l cylinders in 1 row
- RAC-M10-555: for securing 80 l cylinders in 2 rows
- RAC-M10-373: for securing 140 l cylinders in 1 row
- RAC-M10-735: for securing 140 l cylinders in 2 rows
Reference | Material | Weight | Dimensions | Equipment combinations |
---|---|---|---|---|
RAC-M10-240 | Galvanized steel | 0.200 kg |
| |
RAC-M10-288 | Galvanized steel | 0.230 kg |
| |
RAC-M10-555 | Galvanized steel | 0.370 kg | ||
RAC-M10-373 | Galvanized steel | 0.270 kg |
| |
RAC-M10-735 | Galvanized steel | 0.640 kg |