Technical data

Materials

See chapter “Type Summary”

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o