Technical data

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Channel

Sikla 41 x 41 x 2.5 mm

Weight

RACCO2-80L-1
RACCO2-80L-2
RACCO2-80L-3
RACCO2-80L-4
RACCO2-80L-5
RACCO2-80L-EX4
RACCO2-80L-EX5

 

45  kg
51 kg
57 kg
64 kg
71 kg
47 kg
54 kg

Cylinder volume

80 l

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o