Free-standing rack module for extinguishant cylinders
- Main module for 1 to 5 cylinders
- Extension module for 4 or 5 cylinders
- Compatibility with 80 l extinguishant cylinders
Product codes:
RACCO2-80L-1 - S54476-B239-A1
RACCO2-80L-2 - S54476-B239-A2
RACCO2-80L-3 - S54476-B239-A3
RACCO2-80L-4 - S54476-B239-A4
RACCO2-80L-5 - S54476-B239-A5
RACCO2-80L-EX4 - S54476-B239-B4
RACCO2-80L-EX5 - S54476-B239-B5