Free-standing rack module for extinguishant cylinders

  • Main module for 1 to 5 cylinders
  • Extension module for 4 or 5 cylinders
  • Cylinder arrangement on 1, 2 or 4 rows
  • Compatibility with 80 l extinguishant cylinders

 

Product codes:

RACF-80L-1 - S54476-B600-A1
RACF-80L-2 - S54476-B600-A2
RACF-80L-3 - S54476-B600-A3
RACF-80L-4 - S54476-B600-A4
RACF-80L-5 - S54476-B600-A5
RACF-80L-EX4 - S54476-B601-A4
RACF-80L-EX5 - S54476-B601-A5