Technical data

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Channel

Sikla 41 x 41 x 2.5 mm

Weight

RACF-80L-1
RACF-80L-2
RACF-80L-3
RACF-80L-4
RACF-80L-5
RACF-80L-EX4
RACF-80L-EX5

 

23.190  kg
27.490 kg
31.970 kg
33.940 kg
35.920 kg
20.868 kg
22.840 kg

Cylinder volume

80 l

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o