High pressure extension pipe DN80
- PN: 120 bar
- Available in different lengths
- For use in Sinorix™ CDT and CO2 automatic gas extinguishing systems
Product codes:
MANI80-EXT110 - S54476-B702-A1
MANI80-EXT139 - S54476-B702-A5
MANI80-EXT219 - S54476-B702-A9
MANI80-EXT246 - S54476-B702-A11
MANI80-EXT390 - S54476-B702-A15
MANI80-EXT408 - S54476-B702-A19
MANI80-EXT750 - S54476-B702-A21
MANI80-EXT1200 - S54476-B702-A25