Reference | Description | Product code |
---|---|---|
MANI80-1-140-x | 1-row DN80 manifold with 2 to 5 sockets for 140 l cylinders | S54476-B760-A2 |
MANI80-2-140-x | 2-row DN80 manifold with 4 to 10 sockets for 140 l cylinders | S54476-B762-A4 |
MANI80-T-Q3-Q2 | 3ʺ-2ʺ reduction piece | S54476-B730-A5 |
MANI80-EL90 | Elbow | S54476-B724-A1 |
MANI80-END | Manifold cap | S54476-B712-A1 |
MANI80-DS | Coupling | S54476-B718-A1 |
MANI80-T-333 | T-piece | S54476-B730-A1 |
MANI80-NL-F132 | Swivel nut | S54476-B744-A3 |
MANI80-NL-Q3-K | Seal head | S54476-B744-A2 |
MANI80-NL-Q3-M | Thread union | S54476-B744-A1 |
MANI80-M132-G3 | Selector valve holder DN80 | S54476-B778-A4 |