Technical data | |
---|---|
Nominal size | DN80 |
Outlet thread | ISO 228-1 G 3" thread (Quantum) |
Internal diameter | 78.9 mm |
External diameter | 88.9 mm |
Maximum operating pressure | 120 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials Pipe O-ring |
Galvanized steel Elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI80-EXT110 MANI80-EXT139 MANI80-EXT219 MANI80-EXT246 MANI80-EXT390 MANI80-EXT408 MANI80-EXT750 MANI80-EXT1200 |
1.1 kg 1.4 kg 2.3 kg 2.5 kg 3.9 kg 4.1 kg 7.6 kg 12.2 kg |
OEM type | |
---|---|
MANI80-EXT110 MANI80-EXT139 MANI80-EXT219 MANI80-EXT246 MANI80-EXT390 MANI80-EXT408 MANI80-EXT750 MANI80-EXT1200 | 10080-0201 10080-0203 10080-0205 10080-0207 10080-0209 10080-0211 10080-0213 10080-0215 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |