Technical data | |
---|---|
Nominal size | DN50 |
Internal thread | ISO 228-1 G 2" (Quantum) |
Maximum operating pressure MANI50-NL-F85 MANI50-NL-Q2-K MANI50-NL- Q2-M MANI50-DS MANI50-EL90 MANI50-END MANI50-T-222 |
360 bar 360 bar 360 bar 360 bar 370 bar 360 bar 370 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials | Galvanized steel, elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI50-NL-F85 MANI50-NL-Q2-K MANI50-NL- Q2-M MANI50-DS MANI50-EL90 MANI50-END MANI50-T-222 |
1.6 kg 1.1 kg 0.8 kg 1.2 kg 8.0 kg 1.0 kg 8.5 kg |
OEM type | |
---|---|
MANI50-NL-F85 MANI50-NL-Q2-K MANI50-NL- Q2-M MANI50-DS MANI50-EL90 MANI50-END MANI50-T-222 | 10050-9403 10050-9402 10050-9401 10050-1010 10050-0606 10050-1002 10050-1131 |
Marking | |
---|---|
MANI50-NL-F85, MANI50-NL-Q2-K, MANI50-NL- Q2-M, MANI50-DS | UKCA - CE - Quantum F - mmYY (month/year) |
MANI50-EL90, MANI50-T-222 | UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |