Fittings for DN50 high pressure manifolds and extension pipes
- Compatible with DN50 high pressure manifolds and extension pipes
- PN: 360 bar
- For use in Sinorix™ NXN, CDT, SDT, H2O Gas and CO2 automatic gas extinguishing systems
Product codes:
MANI50-END - S54476-B710-A1
MANI50-DS - S54476-B716-A1
MANI50-EL90 - S54476-B722-A1
MANI50-T-222 - S54476-B728-A1
MANI50-NL- Q2-M - S54476-B742-A1
MANI50-NL-Q2-K - S54476-B742-A2
MANI50-NL-F85 - S54476-B742-A3