Reference | Description | Product code |
---|---|---|
MANI50-1-80-x | 1-row DN50 manifold with 2 to 5 sockets for 80 l cylinders | S54476-B754-A2 |
MANI50-2-80-x | 2-row DN50 manifold with 4 to 10 sockets for 80 l cylinders | S54476-B756-A4 |
MANI50-1-140-x | 1-row DN50 manifold with 2 to 5 sockets for 140 l cylinders | S54476-B750-A2 |
MANI50-2-140-x | 2-row DN50 manifold with 4 to 10 sockets for 140 l cylinders | S54476-B752-A4 |
MANI50-CUP-QM-H | Selector valve holder DN50 | S54476-B734-A1 |
MANI50-OH-QF-M | Selector valve holder DN50 | S54476-B706-A1 |
MANI50-OH-QF-H | Orifice holder | S54476-B706-A2 |
MANI50-OH-QM-M | Selector valve holder DN50 | S54476-B706-A3 |
MANI50-M85-G1 | Selector valve holder DN25 | S54476-B778-A1 |
MANI50-M85-G5/4 | Selector valve holder DN32 | S54476-B778-A2 |
MANI50-M85-G2 | Selector valve holder DN50 | S54476-B778-A3 |
MANI50-EXT116 | High-pressure extension pipe | S54476-B700-A1 |
MANI50-EXT133 | High-pressure extension pipe | S54476-B700-A3 |
MANI50-EXT277 | High-pressure extension pipe | S54476-B700-A5 |
MANI50-EXT286 | High-pressure extension pipe | S54476-B700-A7 |
MANI50-EXT311 | High-pressure extension pipe | S54476-B700-A11 |
MANI50-EXT437 | High-pressure extension pipe | S54476-B700-A15 |
MANI50-EXT750 | High-pressure extension pipe | S54476-B700-A21 |
MANI50-EXT1200 | High-pressure extension pipe | S54476-B700-A25 |