Item | Description | Item | Description |
---|---|---|---|
1 | M24x1.5 straight end fitting with swivel nut | 2 | O-ring |
3 | DN16 hose | 4 | M24x1.5 end fitting with swivel nut, 90° elbow |
The hose is supplied with end caps fitted.
Item | Description | Item | Description |
---|---|---|---|
1 | M24x1.5 straight end fitting with swivel nut | 2 | O-ring |
3 | DN16 hose | 4 | M24x1.5 end fitting with swivel nut, 90° elbow |
The hose is supplied with end caps fitted.