Technical data

Nominal diameter

16 mm

Maximum operating pressure

360 bar

Burst pressure

> 1 080 bar

Minimum bend radius

100 mm

Fittings

M24x1.5- 90°, with swivel nut and O-ring
M24x1.5, with swivel nut and O-ring

Gaseous agent

IG-01, IG-55, IG-100, IG-541, CO2

Materials

Hose
Fittings

 

Synthetic rubber, steel
Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

FLEX16-500

FLEX16-550

FLEX16-600

 

0.740 kg

0.770 kg

0.800 kg

Marking

 

F1063xxx
PW max 360 bar
YYYY-WW (year-week)
VdS CE0786 LPCB

OEM type

FLEX16-500
FLEX16-550
FLEX16-600

F1063006
F1063007
F1063008

Certifications and compliances

UL/ULC

EX28219

VdS

G316011

LPCB

1239Fa/01

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-8 type 1

0786-CPR-30206

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.