Dimensions in mm:
Type | DN | A | B | C | G | J * | T | D5 | L | PN 6 | PN 10 | PN 16 | X | EN 5211x | Y | Z | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Ø | Ø | ØE1 | F | ØE2 | F | ØE2 | F | Ø | Ø | [kg] | ||||||||||
VFW41.40U | 40 | 35 | 107 | 72 | 68 | 115 | 10 | 54 | 15.5 | 100 | M12 (4x) | 110 | M16 (4x) | 110 | M16 (4x) | 14 | F05 | 50 | 7 | 1.55 |
VFW41.50U | 50 | 45 | 118 | 93 | 72 | 143 | 10 | 54 | 15.5 | 110 | M12 (4x) | 125 | M16 (4x) | 125 | M16 (4x) | 2.52 | ||||
VFW41.65U | 65 | 48 | 136 | 108 | 78 | 156 | 10 | 54 | 15.5 | 130 | M12 (4x) | 145 | M16 (4x) | 145 | M16 (4x) | 3.17 | ||||
VFW41.80U | 80 | 48 | 140 | 124 | 95 | 162 | 10 | 65 | 15.5 | 150 | M16 (4x) | 160 | M16 (8x) | 160 | M16 (8x) | 3.72 | ||||
VFW41.100U | 100 | 54 | 154 | 152 | 108 | 177 | 10 | 65 | 15.5 | 170 | M16 (4x) | 180 | M16 (8x) | 180 | M16 (8x) | 5.23 | ||||
VFW41.125U | 125 | 58 | 120 | 177 | 123 | 190 | 10 | 65 | 15.5 | 200 | M16 (8x) | 210 | M16 (8x) | 210 | M16 (8x) | 6.65 | ||||
VFW41.150U | 150 | 58 | 135 | 210 | 138 | 205 | 13 | 90 | 15.5 | 225 | M16 (8x) | 240 | M20 (8x) | 240 | M20 (8x) | 7.79 | ||||
VFW41.200U | 200 | 63 | 159 | 265 | 168 | 236 | 12 | 90 | 15.5 | 280 | M16(8x) | 295 | M20(8x) | 295 | M20(12x) | 11.15 |
A | Corresponds to overall length acc. to EN 558, series 20 |
* | Dimension for actuator connection from centre of pipe |
H, overall height of valve and actuator
= | Valve installation height (J*) from middle of pipe + Installation height of actuator | |
| - SAL..T10/F05 | = 160 mm (DN 40…200) |
+ | Minimum clearance (> 200 mm) from ceiling or wall for mounting, connection, operation, service etc. |
ASK41NF05SP
Type | DN | L | H | D | S | F | |
---|---|---|---|---|---|---|---|
Ø | Ø | [kg] | |||||
ASK41NF05SP | 40...200 | 195 | 68 | 6.5 | 14 | 50 | 0.32 |