Butterfly valve | Manual adjuster | Electromotoric actuators SAL..T10/F05 ∆ps[kPa] |
---|---|---|
VFW41.40U | ASK41NF05SP | 500 |
VFW41.50U | ||
VFW41.65U | ||
VFW41.80U | ||
VFW41.100U | ||
VFW41.125U | 300 | |
VFW41.150U | 250 | |
VFW41.200U | 125 |
∆ps | Maximum permissible differential pressure at which the motorized butterfly valve will close securely against the pressure (close off pressure). |
Actuator overview
Product no. | Operating voltage | Positioning signal | Spring return | Positioning time | Positioning force |
---|---|---|---|---|---|
SAL31.03T10/F05 | AC 230 V | 3-position | No | 30 s | 10 Nm |
SAL81.03T10/F05 | AC/DC 24 V | ||||
SAL61.03T10/F05 | DC 0…10 V DC 4…20 mA 0…1000 Ω |