Hardware | SEN | Type |
---|---|---|
Connect Box Hardware EMEA | S55813-Y100 | CWG.BOX-EU |
Connect Box Hardware North America | S55813-Y110 | CWG.BOX-NA |
Software - Cloud | SEN | Type |
---|---|---|
Connect Box Cloud | P55695-L100-A100 | CWG.L1-IOT |
Connect Box Cloud | P55695-L100-A110 | CWG.L1-S |
Connect Box Cloud | P55695-L100-A120 | CWG.L1-M |
Connect Box Cloud | P55695-L100-A130 | CWG.L1-L |
Connect Box Cloud | P55695-L100-A140 | CWG.L1-SAT |
Connect Box Cloud | P55695-L100-A160 | CWG.L1-ADD2 |
Connect Box Cloud | P55695-L100-A170 | CWG.L1-ADD3 |
Cloud licenses are the recommended way to connect to the cloud services provided by Siemens.
The configuration, user and license data is generated and stored in the Siemens cloud backend for all license types.
When using the Connect Box On-premise license, no operational data is stored in the cloud by default. However, account, organization, device, user and file management data are stored in the cloud. A temporary “live-data-reception-mode” leveraging the 4G connection can be enabled in the web interface on request and is automatically deactivated after 60 minutes.
The Connect Box can be generally used as a connectivity alternative to the Connect X200 / X300 with a limited functionality set (send data via in-built MQTT gateway only, no write or alarm capabilities). For the full set of functions, please refer to the Connect X200 / X300 documentation.
Software - On-premise | SEN | Type / details |
---|---|---|
Connect Box On-premise IoT | P55695-L100-A400 | CWG.L6-IOT |
Connect Box On-premise IoT+ | P55695-L100-A405 | CWG.L6-IOT+ |
Connect Box On-premise S | P55695-L100-A410 | CWG.L6-S |
Connect Box On-premise M | P55695-L100-A420 | CWG.L6-M |
Connect Box On-premise L | P55695-L100-A430 | CWG.L6-L |
Connect Box On-premise XL | P55695-L100-A440 | CWG.L6-XL |
Connect Box On-premise renew* | P55695-L100-A450 | CWG.L6-R |
Connect Box On-premise upgrade | P55695-L100-A460 | CWG.L6-ADD1, upgrade from IoT / IoT+ / S to M |
* | Extends remote configuration functionality for 3 years. |
SaaS subscriptions* | SEN | Type / details |
---|---|---|
Connect Box Cloud S / M / L | P55695-L110-A110 | Equivalent to CWG.L1-S / M / L |
Connect Box On-premise S / M / L | P55695-L110-A410 | Equivalent to CWG.L6-S / M / L |
* | SaaS subscriptions are available via the Siemens Subscription Manager only. |
Typical reference bundles for illustration purposes are listed in the table below.
Typical reference bundles | SEN | Type | Details |
---|---|---|---|
Bundle 1 | S55813-Y100 | CWG.BOX-EU | - |
P55695-L100-A420 | CWG.L6-M | Activates and provides on-premise functionality | |
Bundle 2 | S55813-Y100 | CWG.BOX-EU | - |
P55695-L100-A120 | CWG.L1-M | Activates and provides cloud functionality for 1 year | |
Bundle 3 | S55813-Y100 | CWG.BOX-EU | - |
P55695-L100-A420 | CWG.L6-M | Activates and provides on-premise functionality | |
All Siemens devices supporting open BACS protocol types (such as BACnet, Modbus, M-Bus) can be connected to the Connect Box. A restricted range of device based on proprietary protocols (KNX PL-Lin, LPB, Diematic, LON) is supported. |